Slot-head bit, shank E 6.3, Blade width / overall length: 5/75 mm

674257 5/75

Slot-head bit, shank E 6.3, Blade width / overall length: 5/75 mm
Slot-head bit, shank E 6.3, Blade width / overall length: 5/75 mm

Version: Single piece, i.e. shank and tip of one piece. Shanks for direct fitting in electric screwdrivers. - Application: For slot-head screws DIN 3127. - Standard: DIN ISO 1173 - Material: Of PB Swiss Tools special steel combining maximum hardness with exceptional toughness. - Note re advertising text: - Cutter thickness: 1 mm - overall length: 75 mm

Details
Description
Dimensions
75,000x7,000x7,000 mm
Weight
0.013 kg
Thickness
7,000
Length
75,000
Import Code Number
82079030
Package Quantity
10
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Slot-head bit, shank E 6.3, Blade width / overall length: 5/75 mm
Slot-head bit, shank E 6.3, Blade width / overall length: 5/75 mm