Screwdriver with power grip, Blade width b: 10 mm

660701 10

Screwdriver with power grip, Blade width b: 10 mm
Screwdriver with power grip, Blade width b: 10 mm

Version: Comfortable plastic T-handle. Blade made of chrome vanadium steel, chrome-plated. - Blade length: 200 mm - overall length: 235 mm

Details
Description
Dimensions
288,000x30,000x32,000 mm
Weight
0.174 kg
Thickness
32,000
Length
288,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Screwdriver with power grip, Blade width b: 10 mm
Screwdriver with power grip, Blade width b: 10 mm