Precision Bit for Phillips, 1/4 inch, Cross-head size / overall length: 3/25 mm

675281 3/25

Precision Bit for Phillips, 1/4 inch, Cross-head size / overall length: 3/25 mm
Precision Bit for Phillips, 1/4 inch, Cross-head size / overall length: 3/25 mm

Version: For use in manual drivers or machines with suitable hexagon holder or for use in adapters No. 675000 − 675050. Distinctive elasticity and toughness combined with high hardness for a long tool life. High precision drive bits for perfect seating in the screw head and “Anti-cam-out”. The “Nanotech” colour coating is both a colour code and an attractive anti-rust protection. - Application: For Phillips cross-head screws to DIN 3128 and DIN ISO 2351-2. - Standard: DIN 3126 C 6,3 (1/4 Zoll). - Material: Chrome vanadium special alloy, toughened. - Note re advertising text: - Cross-head size: 3 - overall length: 25 mm

Details
Description
Dimensions
20,000x5,000x7,000 mm
Weight
0.005 kg
Thickness
7,000
Length
20,000
Import Code Number
82079030
Package Quantity
10
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Precision Bit for Phillips, 1/4 inch, Cross-head size / overall length: 3/25 mm
Precision Bit for Phillips, 1/4 inch, Cross-head size / overall length: 3/25 mm