IMPAKTOR bit, hex socket head 1/4 inch E 6.3, Hexagon: 5 mm

674125 5

IMPAKTOR bit, hex socket head 1/4 inch E 6.3, Hexagon: 5 mm
IMPAKTOR bit, hex socket head 1/4 inch E 6.3, Hexagon: 5 mm

Version: Selected steel quality, hardening technique, production process, and special geometries lead to outstanding results with IMPACT screwdrivers. In connection with the diamond coating (significantly reduces cam-out forces) and the torsion zone, working lives up to 5 times longer than standard bits are achieved. - Application: Due to their rotational impact function, IMPACT screwdrivers generate a number of peak forces, which “normal bits” cannot withstand over the long term. IMPAKTOR bits are specially designed for use in impact screwdrivers and, depending on the drive, increase the working life of the bits to several times the life of conventional standard bits. - overall length: 50 mm

Details
Description
Dimensions
50,000x7,000x7,000 mm
Weight
0.009 kg
Thickness
7,000
Length
50,000
Import Code Number
82079030
Package Quantity
5
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
IMPAKTOR bit, hex socket head 1/4 inch E 6.3, Hexagon: 5 mm
IMPAKTOR bit, hex socket head 1/4 inch E 6.3, Hexagon: 5 mm