Grub screw screwdriver with plastic handle, Blade width b: 5 mm

662700 5

Grub screw screwdriver with plastic handle, Blade width b: 5 mm
Grub screw screwdriver with plastic handle, Blade width b: 5 mm

Version: Slim shape with narrow jaws. Jaws with rounded outer edges. Precision box joint with extra long slides for maximum stability with minimum friction. Mirror-polished head and joint. Suitable for ESDs,with ergonomic 2-component grips. The patented opening spring reduces the resistance when closing the pliers, therefore the force applied to the component can be accurately gauged. Flat nose, smooth internal jaws. - Material: High-performance ball-bearing steel, drop forged. - electrical insulation: EGB/ESD - Head width: 9 mm - Jaw length: 20 mm

Details
Description
Dimensions
219,000x2,000x22,000 mm
Weight
0.057 kg
Thickness
22,000
Length
219,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Grub screw screwdriver with plastic handle, Blade width b: 5 mm
Grub screw screwdriver with plastic handle, Blade width b: 5 mm