GEDORE strap wrench, size 2, clamping range diameter up to 200 mm

52157020

GEDORE strap wrench, size 2, clamping range diameter up to 200 mm
GEDORE strap wrench, size 2, clamping range diameter up to 200 mm

Strap wrenches - Execution: Forged version in 31CrV3 chrome-vanadium steel - tensioning strap: highly tear-resistant and non-slip, replaceable. - all-steel handle with jointed head

Details
Description
EAN
4010886632741
Dimensions
0
Weight
0.64 kg
Length
285 mm
Import Code Number
40169997
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
GEDORE
If you want to buy this product or to receive more information please log in
GEDORE strap wrench, size 2, clamping range diameter up to 200 mm
GEDORE strap wrench, size 2, clamping range diameter up to 200 mm