GEDORE DREMOMETER A-01 torque wrench, 8-40 Nm, 3/8" square

52248010

GEDORE DREMOMETER A-01 torque wrench, 8-40 Nm, 3/8
GEDORE DREMOMETER A-01 torque wrench, 8-40 Nm, 3/8

Torque wrench DREMOMETER with calibration certificate according to DIN EN ISO 6789 - Execution: Audible and perceptible release when the tightening torque is reached - Single key, one arm, with automatic release - Advantage: Special design ensures faultless operation - The measured value or set torque is not changed - Independent of handle position

Details
Description
EAN
4002805856017
Dimensions
0
Weight
1.335 kg
Length
338 mm
Import Code Number
82041100
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
GEDORE
If you want to buy this product or to receive more information please log in
GEDORE DREMOMETER A-01 torque wrench, 8-40 Nm, 3/8
GEDORE DREMOMETER A-01 torque wrench, 8-40 Nm, 3/8