Electronics screwdriver for Phillips, Cross-head size: 0

668891 0

Electronics screwdriver for Phillips, Cross-head size: 0
Electronics screwdriver for Phillips, Cross-head size: 0

Version: Tool handle made of conductive plastic, suitable for ESDs. Blade of PB Swiss Tools special alloy combines maximum hardness with exceptional toughness. Chrome plated surface, black tip. - Blade length: 60 mm - overall length: 153 mm

Details
Description
Dimensions
144,000x15,000x15,000 mm
Weight
0.016 kg
Thickness
15,000
Length
144,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Electronics screwdriver for Phillips, Cross-head size: 0
Electronics screwdriver for Phillips, Cross-head size: 0