Clamp bit, 1/4 inch, Type: 4

675395 4

Clamp bit, 1/4 inch, Type: 4
Clamp bit, 1/4 inch, Type: 4

Version: For use in manual drivers or machines with suitable hexagon holder or for use in adapters No. 675000 − 675050. Standard design, high strength. - Application: For clamping screws (snake eyes) - Standard: DIN 3126 C 6,3 (1/4 Zoll). - Material: Chrome vanadium special alloy, high strength. - Note re advertising text: - overall length: 25 mm - Pin spacing: 1.52 mm

Details
Description
Dimensions
25,000x7,000x7,000 mm
Weight
0.004 kg
Thickness
7,000
Length
25,000
Import Code Number
82079030
Package Quantity
10
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
Clamp bit, 1/4 inch, Type: 4
Clamp bit, 1/4 inch, Type: 4