Blade for Pozidriv screws, Type: 1

669608 1

Blade for Pozidriv screws, Type: 1
Blade for Pozidriv screws, Type: 1

Suitable for : Precision screwdriver set No. 669600 and 669610, torque set No. 659912 50 and 659919. - Cross-head size: PZ1 / PZ2 - Blade ⌀: 3.5 mm - overall length: 120 mm

Details
Description
Dimensions
70,000x5,000x5,000 mm
Weight
0.009 kg
Thickness
5,000
Length
70,000
Import Code Number
82054000
Package Quantity
1
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Blade for Pozidriv screws, Type: 1
Blade for Pozidriv screws, Type: 1