Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm

676663 10

Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm

Version: Power grip with non-allergenic secure grip Haptoprene surface and a particularly tough impact resistant polypropylene core. The special surface structure allows transmission of high torques, even with wet or oily hands. Bit holder with strong permanent magnet. - Suitable for : 1/4 inch bits with C 6.3 shank. - Content: 1 pc. each: gs_profil_schlitz Size 5.5. gs_profil_phillips Size 1; 2. gs_profil_torx Size TX15; TX20; TX25. - Bit socket: D6.3 - overall length: 65 mm

Details
Description
Dimensions
61,000x35,000x35,000 mm
Weight
0.064 kg
Thickness
35,000
Length
61,000
Import Code Number
82079030
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm
Bit-holding driver with magazine with 1/4 inch bits with magnet, Blade length: 10 mm