Bit for Phillips, shank E 6,3, Cross-head size / overall length: 1 mm

674205 1

Bit for Phillips, shank E 6,3, Cross-head size / overall length: 1 mm
Bit for Phillips, shank E 6,3, Cross-head size / overall length: 1 mm

Version: Single piece, i.e. shank and tip of one piece. Shanks for direct fitting in electric screwdrivers. - Application: For Phillips cross-head screws DIN 3128. - Standard: DIN ISO 1173 - Material: Of PB Swiss Tools special steel combining maximum hardness with exceptional toughness. - Note re advertising text: - Cross-head size: 1 - overall length: 50 mm

Details
Description
Dimensions
47,000x5,000x7,000 mm
Weight
0.01 kg
Thickness
7,000
Length
47,000
Import Code Number
82079030
Package Quantity
10
Manufacturer
PB SWISS TOOLS
If you want to buy this product or to receive more information please log in
Bit for Phillips, shank E 6,3, Cross-head size / overall length: 1 mm
Bit for Phillips, shank E 6,3, Cross-head size / overall length: 1 mm