Bit for Phillips, 1/4 inch BiTorsion, Cross-head size / overall length: 1/25 mm

675520 1/25

Bit for Phillips, 1/4 inch BiTorsion, Cross-head size / overall length: 1/25 mm
Bit for Phillips, 1/4 inch BiTorsion, Cross-head size / overall length: 1/25 mm

Version: For use in manual drivers or machines with suitable hexagon holder or for use in adapters No. 675000 − 675050. BiTorsion design with tempered torsion zone to absorb peak loads = longer tool life. Optimum effect when used with BiTorsion quick-change holder No. 675030. - Application: For Phillips cross-head screws to DIN 3128 and DIN ISO 2351-2. - Standard: DIN 3126 C 6,3 (1/4 Zoll). - Material: Chrome vanadium special alloy, toughened. - Note re advertising text: - Cross-head size: 1 - overall length: 25 mm

Details
Description
Dimensions
14,000x5,000x7,000 mm
Weight
0.004 kg
Thickness
7,000
Length
14,000
Import Code Number
82079030
Package Quantity
10
Manufacturer
WERA
If you want to buy this product or to receive more information please log in
Bit for Phillips, 1/4 inch BiTorsion, Cross-head size / overall length: 1/25 mm
Bit for Phillips, 1/4 inch BiTorsion, Cross-head size / overall length: 1/25 mm