Line Light work lamp IP67, Type: 750

081340 750

Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750

Version: The Line Light work lamp is formed of an extruded acrylic profile with integral lens (beam dispersion angle 75°). It is thus exceptionally sturdy, shock-resistant, waterproof and dustproof (IP67). The lamp can be rotated in its housing to give lighting without dazzle. It is thus designed for use under the harshest conditions and reliably provides strong and concentrated light in any working area. With 24 V DC input for direct connection to the machine or via transformer No. 081342 to the 230 V mains power supply. - Application: For installation at the workplace or in the vehicle. - Supplied with: Work light, 2 clips + fittings, end piece, cable entry / clamp, 2 connection sleeves. - IP Index of Protection: IP 67 - Illumination: 550 lm - Power consumption: 7 W - Lamp body length: 750 mm - Lamp head ⌀: 25 mm - Energy efficiency class : A - Number of LEDs: 96

Details
Description
Dimensions
1.000,000x140,000x140,000 mm
Weight
0.7 kg
Thickness
140,000
Length
1.000,000
Import Code Number
85131000
Package Quantity
1
Manufacturer
SCANGRIP
If you want to buy this product or to receive more information please log in
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750
Line Light work lamp IP67, Type: 750