LED torches with batteries, Colour: GREY mm

081437 GREY

LED torches with batteries, Colour: GREY mm
LED torches with batteries, Colour: GREY mm

Version: High-quality long-life and sturdy LED torch of anodised aluminium. Latest LED technology with outstanding light power and virtually unlimited working life (approx. 100,000 hours).Anti-roll protection.Rubber cover for the operating button. With focussable lamp head. In various colours. - Torch function: Focus - IP Index of Protection: IP 54 - Colour of housing: GREY - Illumination step 1: 250 lm - Illumination step 2: 100 lm - Lighting life stage 2: 12 h - Bulb: LED - ATEX zone: No ATEX zone

Details
Description
Dimensions
165,000x48,000x48,000 mm
Weight
0.215 kg
Thickness
48,000
Length
165,000
Import Code Number
85131000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
LED torches with batteries, Colour: GREY mm
LED torches with batteries, Colour: GREY mm