LED machine lamp flat, Lamp body length: 305 mm

081436 305

LED machine lamp flat, Lamp body length: 305 mm
LED machine lamp flat, Lamp body length: 305 mm

Version: Sturdy LED machine lamps in an aluminium casing, with a satinised acrylic lens for homogeneous 160-degree illumination.Low-reflection, non-dazzle and non-flicker.For connection to a 24 V mains adapter or 24 V machine control system.Waterproof to IP67. flat lighting strip. - Supplied with: 2x rubber-clad magnets, mains adapter. - IP Index of Protection: IP 67 - Illumination: 1200 lm - Light output: 12 W - Lamp body width: 40 mm - Lamp body height: 15 mm - Energy efficiency class : A

Details
Description
Dimensions
403,000x82,000x56,000 mm
Weight
0.786 kg
Thickness
56,000
Length
403,000
Import Code Number
85131000
Package Quantity
1
Manufacturer
BAUER & BĂ–CKER
If you want to buy this product or to receive more information please log in
LED machine lamp flat, Lamp body length: 305 mm
LED machine lamp flat, Lamp body length: 305 mm