LED battery rod lamp 8 W IP20

081259

LED battery rod lamp 8 W IP20
LED battery rod lamp 8 W IP20

Version: Battery-powered rod lamp (IP20) with rotating plastic hook; On/Off switch, bright floodlight with more than 160 LEDs. With 230 V / 12 V charger and in-car charging cable. - Attention: - German version. Order free UK adapter plug No. 08 1172_GB. - IP Index of Protection: IP 20 - Illumination: 560 lm - Energy efficiency class : A - Working life: 3 h - Number of rechargeable batteries contained: 1

Details
Description
Dimensions
591,000x165,000x60,000 mm
Weight
0.679 kg
Thickness
60,000
Length
591,000
Import Code Number
85131000
Package Quantity
1
Manufacturer
HEDI
If you want to buy this product or to receive more information please log in
LED battery rod lamp 8 W IP20
LED battery rod lamp 8 W IP20