Inspection mirror, Mirror ⌀ / mirror dimensions: 23 mm

081620 23

Inspection mirror, Mirror ⌀ / mirror dimensions: 23 mm
Inspection mirror, Mirror ⌀ / mirror dimensions: 23 mm

Version: Mirror with metal surround, chrome-plated shank. - Overall length: 270 mm - Mirror ⌀: 23 mm

Details
Description
Dimensions
173,000x32,000x29,000 mm
Weight
0.032 kg
Thickness
29,000
Length
173,000
Import Code Number
70099200
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Inspection mirror, Mirror ⌀ / mirror dimensions: 23 mm
Inspection mirror, Mirror ⌀ / mirror dimensions: 23 mm