Button cell / special battery, International size: CR1632

081560 CR1632

Button cell / special battery, International size: CR1632
Button cell / special battery, International size: CR1632

Version: High quality special batteries. - Nominal voltage: 3 V - Height: 3.2 mm - chemical composition: Lithium-metal - Set contents: 1

Details
Description
Dimensions
74,000x56,000x7,000 mm
Weight
0.004 kg
Thickness
7,000
Length
74,000
Import Code Number
85065030
Package Quantity
1
Manufacturer
ANSMANN
If you want to buy this product or to receive more information please log in
Button cell / special battery, International size: CR1632
Button cell / special battery, International size: CR1632