Battery charger, Type: 8PLUS

081590 8PLUS

Battery charger, Type: 8PLUS
Battery charger, Type: 8PLUS

Version: Microprocessor-controlled charging and servicing stations for NiCd and NiMH batteries with individual channel monitoring and battery fault detection. Status display for each charging slot, automatic charging switch-off, overload protection and trickle charging. Input voltage 100−240 V. - With refresh mode for reactivating “tired” batteries. The Energy 8 plus automatically determines the optimum charging current for the battery and charges it at up to 1000mA in a quick-charge process. - Attention: German version. Order free UK adapter plug No. 08 1172_GB - German version. - Interface: USB interface - maximum charging current: 1 A - Length: 191 mm - Width: 172 mm - Height: 57 mm - Number of charging slots for 6LR61, 9V block: 1 - 2 - Number of charging slots for LR14, C, baby: 1 - 4

Details
Description
Dimensions
263,000x201,000x76,000 mm
Weight
0.86 kg
Thickness
76,000
Length
263,000
Import Code Number
85044055
Package Quantity
1
Manufacturer
ANSMANN
If you want to buy this product or to receive more information please log in
Battery charger, Type: 8PLUS
Battery charger, Type: 8PLUS