Alkaline-manganese batteries, International size: 6LR61

081553 6LR61

Alkaline-manganese batteries, International size: 6LR61
Alkaline-manganese batteries, International size: 6LR61

Version: High quality alkaline-manganese batteries with 2 to 3 times longer working life and a shelf life more than twice that of zinc-carbon batteries. X-Power Alkaline high-performance branded battery of outstanding quality and sustained energy output for demanding applications with high energy consumption requirements. Long shelf life of up to 7 years. - Battery type: 9 V block - Nominal voltage: 9 V - Width: 26 mm - Depth: 17 mm - Height: 45 mm - Number of batteries contained: 1

Details
Description
Dimensions
120,000x84,000x20,000 mm
Weight
0.051 kg
Thickness
20,000
Length
120,000
Import Code Number
85061018
Package Quantity
1
Manufacturer
ANSMANN
If you want to buy this product or to receive more information please log in
Alkaline-manganese batteries, International size: 6LR61
Alkaline-manganese batteries, International size: 6LR61