DICK precision pillar files, 200 mm, cut 1 narrow

51413120

Precision flat file, narrow blade - Execution: 2 flat faces and 1 small face cut - Uniform width - File is thinner towards the pointed end

Details
Description
EAN
4009215003116
Dimensions
0
Weight
0.068 kg
Thickness
3.7 mm
Import Code Number
82031000
Country of Origin
CH
Package Quantity
1 piece(s)
Manufacturer
DICK
If you want to buy this product or to receive more information please log in