DICK precision half-round files, 250 mm, cut 2 standard shape

51415225

Precision half-round file, pointed - Execution: Sharp tips and edges

Details
Description
EAN
4009215004632
Dimensions
0
Weight
0.248 kg
Thickness
7.5 mm
Import Code Number
82031000
Country of Origin
CH
Package Quantity
1 piece(s)
Manufacturer
DICK
If you want to buy this product or to receive more information please log in