Tweezers with short, angled gripping surface, 120 mm, Material: AM

727660 AM

Tweezers with short, angled gripping surface, 120 mm, Material: AM
Tweezers with short, angled gripping surface, 120 mm, Material: AM

Tweezers with short, angled gripping surface, 120 mm AM

Details
Description
Dimensions
144,000x12,000x7,000 mm
Weight
0.017 kg
Thickness
7,000
Length
144,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Tweezers with short, angled gripping surface, 120 mm, Material: AM
Tweezers with short, angled gripping surface, 120 mm, Material: AM