Snipe nose pliers, angled VDE insulated, overall length: 160 mm

713700 160

Snipe nose pliers, angled VDE insulated, overall length: 160 mm
Snipe nose pliers, angled VDE insulated, overall length: 160 mm

Version: Very long snipe nose jaws. Cutting edges induction hardened (approx. 61 HRC), suitable for hard and soft wire. Serrated inside jaws. Plastic-coated handles to DIN EN 60900 / VDE 0682-201 for working at voltages up to 1000 V Pliers chrome-plated, handles with multi-component covering. - Standard: DIN ISO 5745 - Material: Chrome vanadium steel, drop-forged and oil-hardened. - Note re advertising text: - electrical insulation: VDE 1000 V - Jaw length: 50 mm

Details
Description
Dimensions
175,000x61,000x32,000 mm
Weight
0.17 kg
Thickness
32,000
Length
175,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
KNIPEX
If you want to buy this product or to receive more information please log in
Snipe nose pliers, angled VDE insulated, overall length: 160 mm
Snipe nose pliers, angled VDE insulated, overall length: 160 mm