Snipe nose pliers, angled, bright finish, overall length: 160 mm

713600 160

Snipe nose pliers, angled, bright finish, overall length: 160 mm
Snipe nose pliers, angled, bright finish, overall length: 160 mm

Version: Very long snipe nose jaws. Cutting edges induction hardened (approx. 61 HRC), suitable for hard and soft wire. Serrated inside jaws. Pliers bright finished, plastic coated handles. - Standard: DIN ISO 5745 - Material: Chrome vanadium steel, drop-forged and oil-hardened. - Note re advertising text: - Jaw length: 50 mm

Details
Description
Dimensions
172,000x56,000x27,000 mm
Weight
0.136 kg
Thickness
27,000
Length
172,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Snipe nose pliers, angled, bright finish, overall length: 160 mm
Snipe nose pliers, angled, bright finish, overall length: 160 mm