Small bolt cutter, overall length: 390 mm

731900 390

Small bolt cutter, overall length: 390 mm
Small bolt cutter, overall length: 390 mm

Version: High precision cutter head requiring up to 25 % less applied force. Small, especially handy model with ergonomically optimised plastic grips. - Material: Blades made of chrome vanadium special steel, precision hardened. - for single bars up to 19 HRC and 800 N/mm 2 : 7 mm - for single bars up to 40 HRC and 1200 N/mm 2 : 5 mm - for single bars up to 48 HRC and 1600 N/mm 2 : 4 mm

Details
Description
Dimensions
479,000x124,000x57,000 mm
Weight
1.35 kg
Thickness
57,000
Length
479,000
Import Code Number
82034000
Package Quantity
1
Manufacturer
VBW
If you want to buy this product or to receive more information please log in
Small bolt cutter, overall length: 390 mm
Small bolt cutter, overall length: 390 mm