Side cutter for plastics, 15° angled, kW, overall length: 190 mm

725500 190

Side cutter for plastics, 15° angled, kW, overall length: 190 mm
Side cutter for plastics, 15° angled, kW, overall length: 190 mm

Version: Cutting edges without bevel to give a flush cut with no burr. Head and joint polished, plastic coated handles, opening spring. 15° angled head. Adjustable stop screw reduces cutter edge wear. - Application: For flush cutting of plastic sprues on mouldings (not for metal). - Material: Chrome vanadium steel, drop-forged and oil-hardened. - Cutting chamfer: without bevel

Details
Description
Dimensions
193,000x61,000x22,000 mm
Weight
0.245 kg
Thickness
22,000
Length
193,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Side cutter for plastics, 15° angled, kW, overall length: 190 mm
Side cutter for plastics, 15° angled, kW, overall length: 190 mm