Round nose pliers chrome-plated with grips, overall length: 140 mm

710800 140

Round nose pliers chrome-plated with grips, overall length: 140 mm
Round nose pliers chrome-plated with grips, overall length: 140 mm
Round nose pliers chrome-plated with grips, overall length: 140 mm
Round nose pliers chrome-plated with grips, overall length: 140 mm

Version: With short strong jaws (round). Smooth jaws. Jaws chrome-plated, handles with multi-component covering. - Standard: DIN ISO 5745 - Material: Special tool steel, drop-forged, and oil-hardened. - Note re advertising text: - Jaw length: 28 mm

Details
Description
Dimensions
147,000x48,000x19,000 mm
Weight
0.129 kg
Thickness
19,000
Length
147,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
KNIPEX
If you want to buy this product or to receive more information please log in
Round nose pliers chrome-plated with grips, overall length: 140 mm
Round nose pliers chrome-plated with grips, overall length: 140 mm
Round nose pliers chrome-plated with grips, overall length: 140 mm
Round nose pliers chrome-plated with grips, overall length: 140 mm