Pliers set, 4 pieces VDE insulated 4

700121 4

Pliers set, 4 pieces VDE insulated 4
Pliers set, 4 pieces VDE insulated 4

1 combination pliers No. 701852: Size 180 1 snipe-nose pliers straight No. 713351: Size 200 1 side cutter No. 725351: Size 160 1 wire stripper No. 728761: Size 160 Bright finish head and joint, handles with multi-component covering. Insulated to DIN EN 60900 / VDE 0682-201 for working at voltages up to 1000 V.

Details
Description
Dimensions
224,000x117,000x73,000 mm
Weight
1.025 kg
Thickness
73,000
Length
224,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
HOLEX
If you want to buy this product or to receive more information please log in
Pliers set, 4 pieces VDE insulated 4
Pliers set, 4 pieces VDE insulated 4