Mechanical angle cutters, overall length: 185 mm

725420 185

Mechanical angle cutters, overall length: 185 mm
Mechanical angle cutters, overall length: 185 mm

Version: Slim head and particularly long handles. Induction hardened cutting edges, laid-on joint. Pliers chrome-plated, plastic coated handles. - Material: Special tool steel, drop-forged, and oil-hardened. - Cutting capacity soft wire up to ⌀: 2 mm - Cutting capacity medium hard wire up to ⌀: 1.8 mm - Cutting capacity hard wire up to ⌀: 1.5 mm

Details
Description
Dimensions
247,000x53,000x14,000 mm
Weight
0.161 kg
Thickness
14,000
Length
247,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
STAHLWILLE
If you want to buy this product or to receive more information please log in
Mechanical angle cutters, overall length: 185 mm
Mechanical angle cutters, overall length: 185 mm