KNIPEX wire rope shears 190 mm polished head with plastic handle

53102290

KNIPEX wire rope shears 190 mm polished head with plastic handle
KNIPEX wire rope shears 190 mm polished head with plastic handle

Wire rope shears Forged - Execution: Chrome-vanadium heavy-duty steel, forged, oil-hardened - Inductively hardened blades for clean cuts without splaying - Bolted joint for precise guiding of the cutter, adjustable - Advantage: two pressing sections for end sleeves on Bowden casings and end caps for wire cables - Comfortable working thanks to handy, slim design and internal opening spring - High ratio for energy-saving working processes

Details
Description
EAN
4003773040651
Dimensions
0
Weight
0.314 kg
Length
190 mm
Import Code Number
82033000
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
KNIPEX
If you want to buy this product or to receive more information please log in
KNIPEX wire rope shears 190 mm polished head with plastic handle
KNIPEX wire rope shears 190 mm polished head with plastic handle