KNIPEX electronics side cutters 125 mm round head without chamfer
53120120
Precision electronics pliers Round head, without chamfer - Execution: Chrome-vanadium ball-bearing steel, forged - Burnished pliers (anti-glare), polished head - Very precisely ground, sharp blades for flush cutting - Smooth double spring for gentle, even opening action - Bolted joint and precision-made joint surfaces - Advantage: Weighs 20% less than conventional electronics pliers and enables safe, ergonomic and fatigue-free working thanks to 2-C handles
Details and Specifications
- Details
- Description
- EAN
- 4003773061342
- Dimensions
- 0
- Weight
- 0.055 kg
- Length
- 125 mm
- Import Code Number
- 82032000
- Country of Origin
- DE
- Basic Material
- Tool steel
- Material Classification
- ISO 9654
- Package Quantity
- 1 piece(s)
- Manufacturer
- KNIPEX
If you want to buy this product or to receive more information please log in