KNIPEX crimping tool 190 mm for wire end ferrules, self-adjusting

53118010

KNIPEX crimping tool 190 mm for wire end ferrules, self-adjusting
KNIPEX crimping tool 190 mm for wire end ferrules, self-adjusting

Crimping pliers for end sleeves Self-adjusting - Execution: Special grade chrome-vanadium electric steel, oil-hardened - Burnished pliers - Front insertion of the wire end ferrules into the tool - Crimping pressure is factory-set for precision, can be adjusted - Advantage: Self-adjusting to the required wire end ferrule size - Consistently high crimping quality thanks to force stop function (can be unlocked) - Knee lever creates additional force for fatigue-free working - Light, wieldy design for ease of use - Safe, ergonomic and fatigue-free working thanks to two-component handles

Details
Description
EAN
4003773044550
Dimensions
0
Weight
0.52 kg
Length
190 mm
Import Code Number
82032000
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
KNIPEX
If you want to buy this product or to receive more information please log in
KNIPEX crimping tool 190 mm for wire end ferrules, self-adjusting
KNIPEX crimping tool 190 mm for wire end ferrules, self-adjusting