KNIPEX cabling pliers, 160 mm with plastic handle

53109010

KNIPEX cabling pliers, 160 mm with plastic handle
KNIPEX cabling pliers, 160 mm with plastic handle

Cabling pliers - Execution: Vanadium electric steel, forged, oil-hardened - Additionally inductively hardened, precision cutting edges - Cuts soft wire up to 2.5 mm - Cuts hard wire up to 1.6 mm - Advantage: Ideal for cabling tasks, all required functions in a single tool

Details
Description
EAN
4003773034971
Dimensions
0
Weight
0.1 kg
Length
160 mm
Import Code Number
82032000
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
KNIPEX
If you want to buy this product or to receive more information please log in
KNIPEX cabling pliers, 160 mm with plastic handle
KNIPEX cabling pliers, 160 mm with plastic handle