KNIPEX cable cutters 280 mm ratcheting function with two-component handle

53102020

KNIPEX cable cutters 280 mm ratcheting function with two-component handle
KNIPEX cable cutters 280 mm ratcheting function with two-component handle

Cable cutters - Execution: Special-grade tool steel, oil-hardened - Hardened, precision-ground blades - Not suitable for steel wire and piano wire - Advantage: Cut smoothly and cleanly without crushing - One-handed operation using ratchet principle, low force required thanks to optimum transmission ratios - 2-speed gear ring drive for simple cutting - Simple to use thanks to low weight and compact design; even possible to use in confined spaces - With pinching guard to prevent crushing injuries

Details
Description
EAN
4003773043942
Dimensions
0
Weight
0.8 kg
Length
280 mm
Import Code Number
82033000
Country of Origin
DE
Package Quantity
1 piece(s)
Manufacturer
KNIPEX
If you want to buy this product or to receive more information please log in
KNIPEX cable cutters 280 mm ratcheting function with two-component handle
KNIPEX cable cutters 280 mm ratcheting function with two-component handle