KNIPEX X-Cut side cutters 160 mm polished head with two-component handle

53095400

KNIPEX X-Cut side cutters 160 mm polished head with two-component handle
KNIPEX X-Cut side cutters 160 mm polished head with two-component handle

Compact side-cutters X-Cut High lever transmission - Execution: Chrome-vanadium heavy-duty steel, forged, oil-hardened - Precise cutting action even for fine copper wires - Compact, weight-saving design - Advantage: Box joint, optimum stability combined with low weight - Double-mounted articulated axis for heavy-duty, long-lasting use - High cutting capacity with 40% less force required thanks to optimum coordination of cutting angle and transmission ratio - Large opening width for thick cables - Safe, ergonomic and fatigue-free working thanks to two-component handles

Details
Description
EAN
4003773075127
Dimensions
0
Weight
0.178 kg
Length
160 mm
Import Code Number
82032000
Country of Origin
DE
Material Classification
ISO 0 - not applicable
Package Quantity
1 piece(s)
Manufacturer
KNIPEX
If you want to buy this product or to receive more information please log in
KNIPEX X-Cut side cutters 160 mm polished head with two-component handle
KNIPEX X-Cut side cutters 160 mm polished head with two-component handle