Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0

729530 6,0

Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0

Version: Reliable crimping due to positive barrier and synchronised advance of the crimping pins. Crimp mandrel advance can be adjusted in steps of 0.01 mm and read digitally (setting in mm and inch). Use the check pin supplied to check the basic setting. With recalibration function. Electronic wear monitoring with warning function. Setting function can be called up. Can be used with Rennsteig and MIL positioners. - Application: For turned pin and socket contacts with crimp geometry similar to MIL. - Supplied with: Four-pin crimp tool in a case. - for conductor cross-section: 0.14 - 6 mm 2 - overall length: 230 mm

Details
Description
Dimensions
275,000x225,000x85,000 mm
Weight
1.153 kg
Thickness
85,000
Length
275,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
RENNSTEIG
If you want to buy this product or to receive more information please log in
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0
Four-pin crimp tool DigiCrimp, 2-component grips, Type: 6,0