Electronics side cutter for ferrous materials, kW, overall length: 130 mm

726740 130

Electronics side cutter for ferrous materials, kW, overall length: 130 mm
Electronics side cutter for ferrous materials, kW, overall length: 130 mm

Version: Professional diagonal side cutter with slightly shearing cut. Both cutter parts are very accurately put together using carefully machined holes and polished surfaces to ensure a precise cut. With opening spring and ergonomically designed handles for secure and comfortable use. - Material: Made of carbon steel (C70), precision stamped and heat-treated, non-reflective phosphate. - Cutting chamfer: without bevel - Material: Carbon steel (C70) - Head width: 13.5 mm - Cutter length: 8 mm - Cutting capacity copper wire up to ⌀: 2 mm

Details
Description
Dimensions
126,000x81,000x17,000 mm
Weight
0.079 kg
Thickness
17,000
Length
126,000
Import Code Number
82032000
Package Quantity
1
Manufacturer
HOFFMANN
If you want to buy this product or to receive more information please log in
Electronics side cutter for ferrous materials, kW, overall length: 130 mm
Electronics side cutter for ferrous materials, kW, overall length: 130 mm