T-tap wrench with ratchet long, All-steel, Overall length: 300 mm

149000 300

T-tap wrench with ratchet long, All-steel, Overall length: 300 mm
T-tap wrench with ratchet long, All-steel, Overall length: 300 mm

Version: With two-jaw chuck for clamping square shanks. Moveable T-handle with a groove at each end for engaging the retaining ball. Bracket chrome-plated. Ratchet is reversible and can also be locked. All-steel construction for high torque applications. Toolholder with precision concentricity and tight tolerances. Clamping jaws milled and induction hardened for high toughness and optimum surface hardness. - Patented clamping jaw shape also allows precise and secure clamping of taps even with 1/4 inch hexagon shanks (e.g. No. 676307). Clamps on the complete hexagon face. - Application: Suitable for tapping holes where access is difficult. - Note: The square sizes of other tap and reamer sizes can be found in the tables in the respective Product Groups. - Capacity □: 4.6 - 8 mm - for hand taps DIN 352: M4.5 - M12 - Spare jaws No. 148710 size: 110

Details
Description
Dimensions
318,000x35,000x27,000 mm
Weight
0.471 kg
Thickness
27,000
Length
318,000
Import Code Number
82041200
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
T-tap wrench with ratchet long, All-steel, Overall length: 300 mm
T-tap wrench with ratchet long, All-steel, Overall length: 300 mm