Stub subland drill HSS 90°, TiAlN, for screws: M8

117140 M8

Stub subland drill HSS 90°, TiAlN, for screws: M8
Stub subland drill HSS 90°, TiAlN, for screws: M8

Version: Very sturdy. Tight concentricity tolerances between drill ⌀ and counterbore ⌀ guarantee exact alignment. - Application: Particularly suitable for NC machines due to high positional accuracy, excellent centring properties and great sturdiness. The preceding centring operation can thus often be omitted. For through holes for screws to DIN-ISO 273 and countersinks to DIN 74, sheet 1 form A, fine version. For screws to ISO 2009, 2010, 7046, 7047 (DIN 963, 964, 965 and 966). - Tool material: HSS - Norm: DIN 1897 - Tolerance nominal ⌀: h8 - Point angle: 118 degrees - Skaft: Parallel shank to h8 - Countersink angle: 90 degrees - Nominal ⌀ 1st step with chamfer h8: 8.4 mm - Nominal ⌀ 2nd step with chamfer h8: 15 mm - Step length 1st step with chamfer: 19 mm - Flute length: 56 mm - Overall length L tot : 111 mm - Shank ⌀: 15 mm

Details
Description
Dimensions
123,000x22,000x22,000 mm
Weight
0.123 kg
Thickness
22,000
Length
123,000
Import Code Number
82075060
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Stub subland drill HSS 90°, TiAlN, for screws: M8
Stub subland drill HSS 90°, TiAlN, for screws: M8