Stub drill with 3 clamping faces HSS-E, uncoated, ⌀ h8: 1,5 mm

113001 1,5

Stub drill with 3 clamping faces HSS-E, uncoated, ⌀ h8: 1,5 mm
Stub drill with 3 clamping faces HSS-E, uncoated, ⌀ h8: 1,5 mm

Version: Stable and sturdy stub drill with strengthened core diameter. Ground flutes, with high concentricity. Precision ground point. Three drive flats on the shank for use in a 3-jaw chuck. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Note: - Drills with plain shank, without drive flats. - Tool material: HSS E - Type: N - Skaft: Three drive flats shank - Through-coolant: false - Norm: DIN 1897 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 9 mm - Overall length L tot : 32 mm - Shank ⌀: 1.5 mm - Feed f in steel < 900 N/mm 2 : 0.03 mm/rev.

Details
Description
Dimensions
40,000x2,000x2,000 mm
Weight
0.001 kg
Thickness
2,000
Length
40,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Stub drill with 3 clamping faces HSS-E, uncoated, ⌀ h8: 1,5 mm
Stub drill with 3 clamping faces HSS-E, uncoated, ⌀ h8: 1,5 mm