Stub drill HSS-E-PM HPC, TiAlN, ⌀ h8: 3 mm

113280 3

Stub drill HSS-E-PM HPC, TiAlN, ⌀ h8: 3 mm
Stub drill HSS-E-PM HPC, TiAlN, ⌀ h8: 3 mm

Version: Tool made of sintered powder metallurgy HSS for heavy duty applications. Ground flutes with high concentricity. Generous flute profile. With point geometry shape A/C from size 2.2 mm. - Advantage: Can be used universally at increased cutting rates. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E PM - Skaft: Plain shank - Through-coolant: false - Machining strategy: HPC - Norm: DIN 1897 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 16 mm - Overall length L tot : 46 mm - Shank ⌀: 3 mm - Feed f in stainless steel < 900 N/mm 2 : 0.02 mm/rev.

Details
Description
Dimensions
46,000x3,000x3,000 mm
Weight
0.003 kg
Thickness
3,000
Length
46,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Stub drill HSS-E-PM HPC, TiAlN, ⌀ h8: 3 mm
Stub drill HSS-E-PM HPC, TiAlN, ⌀ h8: 3 mm