Stub drill HSS-E N, uncoated, ⌀ h8: 7,2 mm

113150 7,2

Stub drill HSS-E N, uncoated, ⌀ h8: 7,2 mm
Stub drill HSS-E N, uncoated, ⌀ h8: 7,2 mm

Version: Particularly robust and strong due to strengthened core. Ground flutes, with high concentricity. Bright finish. - Advantage: Ideal for drilling shallow holes (approx. 2 - 4×D) on NC machines and automatic machines. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Type: N - Skaft: Plain shank - Through-coolant: false - Norm: DIN 1897 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 34 mm - Overall length L tot : 74 mm - Shank ⌀: 7.2 mm - Feed f in steel < 900 N/mm 2 : 0.07 mm/rev.

Details
Description
Dimensions
129,000x32,000x19,000 mm
Weight
0.019 kg
Thickness
19,000
Length
129,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Stub drill HSS-E N, uncoated, ⌀ h8: 7,2 mm
Stub drill HSS-E N, uncoated, ⌀ h8: 7,2 mm