Stub drill HSS-E, TiAlN, ⌀ h8: 10 mm

113260 10

Stub drill HSS-E, TiAlN, ⌀ h8: 10 mm
Stub drill HSS-E, TiAlN, ⌀ h8: 10 mm

Version: Particularly robust and strong due to strengthened core. Ground flutes, with high concentricity. With point geometry shape C from size 2.4 mm - Advantage: Ideal for drilling shallow holes (approx. 2 - 4×D) on NC machines and automatic machines. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS E - Skaft: Plain shank - Through-coolant: false - Norm: DIN 1897 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 43 mm - Overall length L tot : 89 mm - Shank ⌀: 10 mm - Feed f in stainless steel < 900 N/mm 2 : 0.09 mm/rev.

Details
Description
Dimensions
87,000x10,000x10,000 mm
Weight
0.043 kg
Thickness
10,000
Length
87,000
Import Code Number
82075060
Package Quantity
5
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Stub drill HSS-E, TiAlN, ⌀ h8: 10 mm
Stub drill HSS-E, TiAlN, ⌀ h8: 10 mm