Stub drill HSS-Co8 FS, TiAlN, ⌀ h8: 2,3 mm

113140 2,3

Stub drill HSS-Co8 FS, TiAlN, ⌀ h8: 2,3 mm
Stub drill HSS-Co8 FS, TiAlN, ⌀ h8: 2,3 mm

Version: Particularly robust and strong due to strengthened core. Ground flutes, with high concentricity. With point geometry shape S (special) - Advantage: Ideal for drilling shallow holes (approx. 2 - 4×D) on NC machines and automatic machines. - Recommendation: Maximum drilling depth: flute length (see table) less 1.5×nominal ⌀. - Tool material: HSS Co 8 - Type: FS - Helix angle: 38 degrees - Skaft: Plain shank - Through-coolant: false - Norm: DIN 1897 - Tolerance nominal ⌀: h8 - Point angle: 130 degrees - Number of cutting edges Z: 2 - Flute length: 13 mm - Overall length L tot : 40 mm - Shank ⌀: 2.3 mm - Feed f in steel < 750 N/mm 2 : 0.03 mm/rev.

Details
Description
Dimensions
50,000x4,000x4,000 mm
Weight
0.001 kg
Thickness
4,000
Length
50,000
Import Code Number
82075060
Package Quantity
10
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Stub drill HSS-Co8 FS, TiAlN, ⌀ h8: 2,3 mm
Stub drill HSS-Co8 FS, TiAlN, ⌀ h8: 2,3 mm