Solid carbide torus cutter RS1 0.1, DLC, ⌀DcxL4: 1,8X10 mm

206042 1,8X10

Solid carbide torus cutter RS1 0.1, DLC, ⌀DcxL4: 1,8X10 mm
Solid carbide torus cutter RS1 0.1, DLC, ⌀DcxL4: 1,8X10 mm

Version: With advanced DLC sp2 coating. For the highest demands regarding performance and precision in aluminium materials. Extremely tight tolerances ensure maximum accuracy. Double-relief ground with 2 chamfers hollow ground.Recess angle α = 16°. Tolerances:Corner radius: RS1 = ±0.0025 mmNeck ⌀: D4 = 0 / −0.01 mm. - Description: At greater tool overhang lengths, use a reduced value for ap! Values for: ts_fraes-kopieren fz for ap = 0.25×D ts_fraes-besaeumen fz for an = 0.50×D ap max ts_fraes-kopieren : ap korr × 0.25 × D [mm] ap max ts_fraes-besaeumen : ap korr × 0.50× D [mm] To calculate the feed rate vf please use the actual speed of the machine (the maximum possible speed)! e.g: vf = 18000 [rpm] × fz [mm/Z] × z - Note: At greater tool overhang lengths, use a reduced value for ap! Values for: slots milled from solid: ap = 0.25×D × ap korr side milling: ap = 0.50×D×ap korr copying: ap = 0.25 × D × ap korr To calculate the feed rate vf please use the actual speed of the machine (the maximum possible speed)! e.g: vf = 18000 [rpm]× fz [mm/Z]× z - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: W - Tolerance nominal ⌀: 0 / -0.005 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.5xD for side milling - No. of teeth Z: 2 - Helix angle: 30 degrees - Skaft: DIN 6535 HA to h5 - No. of teeth Z: 2 - Flute length L s : 1.8 mm - Corner radius RS 1 : 0.1 mm - Overhang L 4 incl. recess: 10 mm - Recess ⌀ D 4 : 1.74 mm - Overall length L tot : 50 mm

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.012 kg
Thickness
13,000
Length
65,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide torus cutter RS1 0.1, DLC, ⌀DcxL4: 1,8X10 mm
Solid carbide torus cutter RS1 0.1, DLC, ⌀DcxL4: 1,8X10 mm