Solid carbide torus cutter HPC, ZOX, ⌀ f8 DC / RS1: 12/1,0 mm

206260 12/1,0

Solid carbide torus cutter HPC, ZOX, ⌀ f8 DC / RS1: 12/1,0 mm
Solid carbide torus cutter HPC, ZOX, ⌀ f8 DC / RS1: 12/1,0 mm

Version: With strong core, special chip breaker recesses and large polished flutes. New generation of high performance end mills in the HPC machining range. - Application: Especially for high speed machining in mould and tool making for copy milling. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: W - Tolerance nominal ⌀: f8 - Helix angle characteristic: unequal spacing - Spacing of the milling cutter's cutting edges: unequal spacing - No. of teeth Z: 3 - Helix angle: 45 degrees - Skaft: DIN 6535 HA to h6 - Balance quality with shank: G 2.5 with HA - No. of teeth Z: 3 - Flute length L s : 26 mm - Corner radius RS 1 : 1 mm - Overhang L 4 incl. recess: 36 mm - Recess ⌀ D 4 : 11 mm - Overall length L tot : 83 mm

Details
Description
Dimensions
130,000x22,000x22,000 mm
Weight
0.123 kg
Thickness
22,000
Length
130,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide torus cutter HPC, ZOX, ⌀ f8 DC / RS1: 12/1,0 mm
Solid carbide torus cutter HPC, ZOX, ⌀ f8 DC / RS1: 12/1,0 mm