Solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/0,5 mm

206323 8/0,5

Solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/0,5 mm
Solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/0,5 mm

Version: GARANT Diabolo 70: Special solid carbide substrate with extremely high tensile strength combined with outstanding wear resistance for optimum process reliability. Newly developed nano-crystalline high-tech coating for hard milling up to 70 HRC. Very suitable for continuous use in tool and mould making. Sizes 2 − 5: Recess angle α = 15°. Tolerances:Corner radius: RS1 = ±0.01 mm. - Application: Due to the special hard geometry ideal for use on hardened materials from 60 HRC to 70 HRC. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Tolerance nominal ⌀: 0 / -0.02 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.05xD for copy milling - No. of teeth Z: 4 - Helix angle: 30 degrees - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 4 - Flute length L s : 8 mm - Corner radius RS 1 : 0.5 mm - Overhang L 4 incl. recess: 24 mm - Recess ⌀ D 4 : 7.85 mm - Overall length L tot : 64 mm

Details
Description
Dimensions
85,000x15,000x15,000 mm
Weight
0.045 kg
Thickness
15,000
Length
85,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/0,5 mm
Solid carbide torus cutter HPC, TiAlN, ⌀ DC / RS1: 8/0,5 mm