Solid carbide torus cutter, TiAlN, ⌀ e8 DC / RS1: 2/0,2 mm

206280 2/0,2

Solid carbide torus cutter, TiAlN, ⌀ e8 DC / RS1: 2/0,2 mm
Solid carbide torus cutter, TiAlN, ⌀ e8 DC / RS1: 2/0,2 mm

Version: With double relief ground side clearance angle. Tolerance: Corner radius RS1 = ± 0.005 mm. - Application: Especially for high speed machining in mould and tool making for copy milling. Excellent results when milling dry. - Tool material: Solid carbide - Norm: Manufacturer’s standard - Type: H - Tolerance nominal ⌀: e8 - Direction of infeed: horizontal, oblique and vertical - Cutting width a e for milling operation: 0.05xD for copy milling - No. of teeth Z: 4 - Helix angle: 30 degrees - Skaft: DIN 6535 HA to h6 - No. of teeth Z: 4 - Flute length L s : 2.5 mm - Corner radius RS 1 : 0.2 mm - Overhang L 4 incl. recess: 12 mm - Recess ⌀ D 4 : 1.8 mm - Overall length L tot : 50 mm

Details
Description
Dimensions
65,000x13,000x13,000 mm
Weight
0.008 kg
Thickness
13,000
Length
65,000
Import Code Number
82077031
Package Quantity
1
Manufacturer
GARANT
If you want to buy this product or to receive more information please log in
Solid carbide torus cutter, TiAlN, ⌀ e8 DC / RS1: 2/0,2 mm
Solid carbide torus cutter, TiAlN, ⌀ e8 DC / RS1: 2/0,2 mm